Publish your products
ARDEX K 5 - Fine-grained quick-fin seal
ARDEX

ARDEX K 5 - Fine-grained quick-fin seal

ARDEX K 5 is a quick-finish gasket for floor, wall, ceiling. For repairs, erection and fine packing cavities and irregularities in the substrate before carpeting in eg homes. For indoor use only.
Specification
  • Texture: Smooth, pasty and plastic. Layer thickness: 0 to 4 mm. The putty bearing on non-absorbent substrates for carpet laying shall be at least 1.5 mm. Consumables: About 1.15 kg powder m²/mm. Working time: About 5 minutes at 20°C Walkable: After about 15 minutes at 20°C. Tileable: After about 30 minutes at 20°C.
Technical specification
  • Unique ref.ARDEX-K-5
  • Product familySubfloor Preparation
  • Product groupPatch
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainSealant
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • UNSPSC nameCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Denmark
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit