Publish your products
ARDEX K 55 - Self-Leveling Quick Putty
ARDEX

ARDEX K 55 - Self-Leveling Quick Putty

Flexible floor sealant with ARDURAPID effect.
- Optimal for renovation work.
- Primer-free in 90% of cases.
- Coating ready after about 1 hour 20 ° C.

Only indoors.

Area of use
ARDEX K 55 is a fast, self-leveling and flexible cement-based floor putty for renovation and repair work, as well as other cases where drying time is a deciding factor.

Use ARDEX K 55 for leveling and straightening of raw concrete, casting of cement and anhydrite as well as old plywood. Can be used on terrazzo floors, tile and clinker coatings etc.

Only for indoor use in dry environments. Approved for underfloor heating.

Specification
  • Texture Self-leveling and easy-flowing.

    Layer thickness 0 - 10 mm.

    Consumables Ca. 1.5 kg powder m² / mm.

    Working time Ca. 15 min. at 20 ° C.

    walkable After approx. 1 hr. dimension 20 ° C

    tileable After approx. 1 hr. at 20 ° C

Technical specification
  • Unique ref.ARDEX-K-55
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2020-01-01
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • UNSPSC nameCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Czech Republic
Italy
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit