Publish your products
ARDEX RAPIDLAY MEMBRANE - PVC Damp Proofing and Isolating Membrane
ARDEX

ARDEX RAPIDLAY MEMBRANE - PVC Damp Proofing and Isolating Membrane

Provides a stable, moisture resistant barrier substrate
Perfect for use over damp and contaminated subfloors
Reduces or eliminates the need for mechanical preparation

Unit Size Available: 25m x 1.45m roll

Coverage: Refer to product datasheet

Specification
  • Dimensional Stability (EN 434) : +/- 0.2% Flame Propagation (ISO 3795) : max. 100 mm/min
Technical specification
  • Unique ref.Ardex-rapidlay-membrane
  • Product familySubfloor Preparation
  • Product groupDamp Proofing and Isolating Membrane
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Material mainFibreglass reinforced polymer composite
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Underlay
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13
  • OmniClass TitleFloor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Ireland
United Kingdom