Publish your products
ARDEX TP 50 Edge insulation strips
ARDEX

ARDEX TP 50 Edge insulation strips

Product description
Self-adhesive edge insulation strip for avoiding sound bridges during leveling and leveling work as well as for the laying of tile, slab, natural stone and cast stone coverings
Edge insulation strips to ensure rear ventilation and protection against sound bridges during leveling work on wooden floor constructions
Prevents sound bridges and rigid connections in the wall connection area when installing footfall sound insulation and decoupling systems
Easy and simple processing also in corner areas
Height 50 mm, thickness 5 mm

Application
Inside and outside.
For the production of secure wall connection joints and prevention of edge restraints as well as sound bridges in the case of leveling and leveling work with self-leveling and stable leveling compounds.
For the production of wall connection joints during the laying of tile, slab, natural stone and cast stone coverings.
On z. As raw concrete, floating screeds, screeds on separating layers, particle board wooden floorboards, old stone and ceramic coverings.

Specification
  • Edge strip height : approx. 5 cm 
    border strip thickness : approx. 5 cm 
    Water vapor permeable : Yes 
    Moisture resistant : Yes 
    Color : Gray 
    Packaging : Box of 4 rolls of 25 m each 
    Storage : Store in cool, dry rooms, approx. 12 months in original packaging. 

Technical specification
  • Unique ref.Ardex-tp-50
  • Product familySubfloor Preparation
  • Product groupSelf-Adhesive Edge Insulation Tape
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Underlay
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13
  • OmniClass TitleFloor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe Asia
Austria
Türkiye
Denmark
France
Germany
Russia
Sweden
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit