Publish your products
ARDEX Arditex CL Latex Levelling and Smoothing Compound
ARDEX Arditex CL Latex Levelling and Smoothing Compound
ARDEX Arditex CL Latex Levelling and Smoothing Compound
    ARDEX

    ARDEX Arditex CL Latex Levelling and Smoothing Compound

    ARDITEX CL is a two part levelling and smoothing compound with excellent flow and application properties. For smoothing and levelling most common internal subfloors such as concrete, cement/sand and Gypsum (anhydrite) screeds.

    • Apply most floorcoverings after 12 hours
    • Receives light foot traffic in as little as 2 hours
    • Excellent flow and application properties
    • Can be used on heated screeds 

    Unit Size Available: 20kg Powder & 4.5kg Latex 

    Coverage: Approximately 5m²


    Specification
    • Bulk density of fresh mortar approx. 1.9Kg/litre 
      Compressive Strength Greater than 20N/mm² at 28 days 
      Tensile Bedding Strength - Flexural Strength Greater than 8N/mm² at 28 days

    Technical specification
    • Unique ref.Arditex-CL
    • Product familySubfloor Preparation
    • Product groupTwo Component, Self-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainOther
    • Material secondaryOther
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_06
    • Uniclass 2015 DescriptionBedding and underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Ireland
    United Kingdom