Publish your products
PANDOMO BG TerrazzoBasic - Binder Matrix
ARDEX

PANDOMO BG TerrazzoBasic - Binder Matrix

For the production of quickly usable and ready to lay mineral decorative floors and screeds on insulation layer, on separating layer and in combination.
Dimension-controlled binder system = almost shrinkage and stress-free hardening and drying.
Quick usability.
Suitable for indoors and outdoors, but only as an undercoat in outdoor areas.
Can be walked on after 8 to 12 hours.
Sandable after 36 to 48 hours, depending on temperature.

Processing time 60 minutes
Consistent consistency even with longer mixing times and long conveying distances
Easy distribution and application of the mortar

Range of application
Production of sanded decorative floors and screeds with quick accessibility and early initial strength

In cooperation
On separate layer
As floating screed

Specification
  • Proportion of mixture: Dosage 1: 5 25 kg of PANDOMO BG 125 kg sand 0/8 particle size 6 - 11 l of water (depending on the humidity of the sand)

    Density: 1.1 kg / l

    Fresh mortar weight: 2.1 kg / l

    Consumption: approx. 3.3 kg / m² / cm

    Application time (20 ° C) *: approx. 60 minutes

    Practicality (20 ° C) *: approx. after 12 pm

    Compressive strength* :
    after 1 day approx. 20 N / mm²
    after 7 days approx. 35 N / mm²
    after 28 days approx. 40 N / mm²

    Resistance to tenso-flexion *:
    after 1 day approx. 3 N / mm²
    after 7 days approx. 4.5 N / mm²
    after 28 days approx. 5 N / mm²

    Proportion of mixture 1: 4
    Compressive strength :
    after 28 days 50 N / mm²

    Resistance to tenso-flexion:
    after 28 days 5.5 N / mm²

    Proportion of mixture 1: 5
    Compressive strength :
    after 28 days 35 N / mm²

    Resistance to tenso-flexion:
    after 28 days 4 N / mm²

    Underfloor heating: yes

    GHS / CLP labeling: GHS 05: caustic signaling: none

    Marking according to GGVSEB / ADR decrees: none

    EMICODE: EC1 RPLUS `very poor in emanation

    Packaging: 25 kg net bag

    Storage: approx. 12 months, in dry places in closed original packaging

Technical specification
  • Unique ref.PANDOMO-BG
  • Product familyFinished Surfaces
  • Product groupTerrazzo Bidner Matrix
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainConcrete
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_90_90
  • Uniclass 2015 DescriptionTerrazzo floor covering systems
  • CSI MasterFormat 2014 Code09 66 13
  • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
  • OmniClass Number23-15 17 13 15 11
  • OmniClass TitlePortland Cement Terrazzo Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
Singapore
Czech Republic
Thailand
France
Türkiye
Germany
Ireland
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit