Publish your products
PANDOMO BW Binder Matrix
ARDEX

PANDOMO BW Binder Matrix

For the production of quickly usable and ready to lay mineral decorative floors on an insulating layer, on a separating layer and in a composite.

Dimension-controlled binder system = almost shrinkage and stress-free hardening and drying.

Quick usability.

For indoors.

Can be walked on after only 12 hours.

Sandable after 36, depending on temperature.

The mortar is produced exclusively with a compulsory mixer.

Processing time 45 minutes 
Consistent consistency even with longer mixing times
Easy distribution and application of the mortar
Range of application
Manufacture of sanded decorative floors with quick accessibility and early initial strength

in co-operation
on separate layer
as floating screed

Specification
  • Mixing ratio: in a ratio of 1: 5
    25 kg PANDOMO® BW 125 kg sand, fractions 0/8
    6 - 12 l of water (depending on the humidity of the sand)

    Bulk Weight: approx. 1.1 kg / l

    Weight of crude solution: approx. 2.1 kg / l

    Material Consumption: approx. 3.3 kg of powder per m2 and cm of thickness

    Operating time: (+20 ° C): approx. 45 minutes

    Readiness for pedestrian loads: (+20 ° C): after about 12 hours

    Compressive strength:
    after 1 day approx. 20 N / mm2
    after 7 days approx. 35 N / mm2
    after 28 days approx. 45 N / mm2

    Bending strength:
    after 1 day approx. 3 N / mm2
    after 7 days approx. 4.5 N / mm2
    after 28 days approx. 5.5 N / mm2

    Suitable for underfloor heating: yes

    GHS / CLP notation: GHS 05: caustic Signal word: Danger

    Designations ADR: no

    EMICODE: EC 1 R PLUS - Extremely Low EmissionsPLUS

    Packaging: 25 kg net bags

    Storage: In a dry room in the original factory packaging approx. 12 months

Technical specification
  • Unique ref.PANDOMO-BW
  • Product familyFinished Surfaces
  • Product groupTerrazzo Binder Matrix
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainConcrete
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42_90_90
  • Uniclass 2015 DescriptionTerrazzo floor covering systems
  • CSI MasterFormat 2014 Code09 66 13
  • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
  • OmniClass Number23-15 17 13 15 11
  • OmniClass TitlePortland Cement Terrazzo Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
Singapore
Czech Republic
Thailand
France
Türkiye
Germany
Ireland
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit