Publish your products
PANDOMO PR Primer
ARDEX

PANDOMO PR Primer

Product details

Solvent-free, white synthetic resin dispersion. Prevents penetration of the substrate, e.g. butt joints, cracks, various coating materials.

Range of application
Primer and bonding coat for PANDOMO® K1, K3, PANDOMO® W1, W3, TerrazzoPlus and TerrazzoMicro.

For indoor use.

Prevents the penetration of:
- coating materials
- finishes
- different materials such as gypsum plaster, lime plaster, Fermacell
- cracks and butt joints

Specification
  • Under PANDOMO® K1, K3 17 / 3.1
    Material consumption: approximately 50 g of PANDOMO® PR concentrate and 150 ml of water per m2 are needed for the first layer in a 1: 3 ratio
    on the second layer in a ratio of 1: 1 you will need about 150 g of PANDOMO® PR concentrate and 150 ml of water per m2.

    Under PANDOMO TerrazzoMicro and
    TerrazzoPlus: on the first layer in a 1: 3 ratio, you will need approximately 50 g of PANDOMO® PR concentrate and 150 ml of water per m2.
    For the manufacture of adhesive sludge under PANDOMO® TerrazzoPlus, approximately 300 g are required. PANDOMO® PR and 300 ml of water.

    Under PANDOMO® W1 2.0, W3 2.0 17 / 3.1
    Consumption In a mixing ratio of 1: 2, approximately
    material: 50 gr. PANDOMO® PR concentrate and 100 ml of water per m2.

    GHS / CLP marking: no ADR marking: no

    Packing: 5 kg net buckets

    Storage: in a place protected from frost, in unopened original packaging approx. 12 months.

Technical specification
  • Unique ref.PANDOMO-PR
  • Product familySubfloor Preparation
  • Product groupPrimer
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inRussia
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
Singapore
Czech Republic
Thailand
France
Türkiye
Germany
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit