Publish your products
ARDEX A 18 - Staples inside and outside
ARDEX

ARDEX A 18 - Staples inside and outside

Adhesive that is applied prior to laying cement-based castings in solid contact on concrete and other suitable substrates. - With color indicator, which indicates the opening time for ARDEX A 18. - Long opening time. - Very good adhesion. - ARDEX system product. - Suitable for ARDEX flooring and other cement-based applications. - Emission rated in the highest class.
Specification
  • Texture: pasty Layer thickness: Brush or roll the slurry into the substrate. The layer thickness should be at least 1.5 mm. Consumable: About 2 kg / m² Working time: About 60 min (20 ° C)
Technical specification
  • Unique ref.ardex-a-18
  • Product familyTile & Stone Installation System
  • Product groupScreeds/Mudbeds
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_93_96
  • Uniclass 2015 DescriptionWall and floor tile units
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Czech Republic
Denmark
France
Ireland
Poland
Sweden
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit