Publish your products
ARDEX A 45™ Stable Filling Material
ARDEX A 45™ Stable Filling Material
    ARDEX

    ARDEX A 45™ Stable Filling Material

    ARDEX ARDURAPID A 45 is ideal for the rapid repair of internal concrete, screeds, renders and concrete steps.
    Receives finishes after 90 minutes regardless of thickness
    Slump free – ideal for vertical and horizontal repairs
    Ideal for the rapid repair of internal concrete, screeds, renders and concrete steps
    Other applications include forming ramps, falls and coves, patching around fittings/pipework, and filling cracks and gaps

    Unit Size Available: 11kg bags, 11kg buckets

    Coverage: Approximately 7m2 at 1mm thick per 11kg unit

    Specification
    • Initial Set (Vicat)  

      approx. 15 mins at 20°C

      Final Set (Vicat) 

      approx. 60 mins at 20°C

      Compressive Strength 

      After 1 day 17.0 N/mm² 

      After 3 days 20.0 N/mm² 

      After 28 days 30.0 N/mm²

      Tensile Bending Strength 

      After 1 day 4.0 N/mm² 

      After 3 days 4.5 N/mm² 

      After 28 days 6.5 N/mm²

      Ball Pressure Hardness (Brinell) 

      After 1 day 55.0 N/mm² 

      After 3 days 63.0 N/mm² 

      After 28 days 80.0 N/mm²

    Technical specification
    • Unique ref.ardex-a-45
    • Product familySubfloor Preparation
    • Product groupPatch
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_06
    • Uniclass 2015 DescriptionBedding and underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania Asia
    Austria
    Australia
    China
    Czech Republic
    New Zealand
    South Korea
    Denmark
    Türkiye
    France
    Germany
    Ireland
    Italy
    Russia
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit