Publish your products
ARDEX AF 200 Plus - Ready Mixed Uncoupling Matting Adhesive
ARDEX AF 200 Plus - Ready Mixed Uncoupling Matting Adhesive
ARDEX AF 200 Plus - Ready Mixed Uncoupling Matting Adhesive
ARDEX AF 200 Plus - Ready Mixed Uncoupling Matting Adhesive
    ARDEX

    ARDEX AF 200 Plus - Ready Mixed Uncoupling Matting Adhesive

    ARDEX AF 200 PLUS minimises the time required to install uncoupling matting to timber, concrete and sand/cement screed subfloors, allowing tiling to commence immediately after the matting is laid. Unlike traditional powder adhesives, it has a high initial grab that prevents matting from curling for easy installation, is ready mixed and comes in a resealable container.

    • Fix fleece-backed matting to timber, concrete and cement/sand screed subfloors without priming
    • Matting can be fixed after 5-10 minutes or, due to its long tack time, up to an hour after application
    • High grab formulation prevents curling of the mat for easy installation
    • Once matting is installed, ARDITEX NA Ultra Rapid Setting Latex Levelling Compound or ARDEX Tile Adhesives can be applied immediately
    • Cost-effective with up to 45m² 
    • Ready mixed and resealable 
    • Suitable for floor applications 
    • Suitable for internal, dry areas 
    • Suitable for use with underfloor heating 
    • Awarded EC1 PLUS EMICODE label for achieving low emission limits 

     Unit Size Available: 14kg & 6kg

    Specification
    • Suitable for External Use or Wet Areas
      No

      Suitable for Use with Under Tile Heating
      Yes

      Fix Matting Time
      5-10 minutes, or within 1 hour

      Coverage
      Approximately 45m2

    Technical specification
    • Unique ref.Ardex-af-200-plus
    • Product familyFlooring Adhesive
    • Product groupUncoupling Matting Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit