Publish your products
ARDEX CA 20 P SMP MOUNTING ADHESIVE
ARDEX
Archived

ARDEX CA 20 P SMP MOUNTING ADHESIVE

One-component assembly adhesive based on silane-modified polymers

ARDEX CA 20 P is a one-component, solvent- and water-free assembly adhesive with very high adhesion. Suitable for gluing profiles, baseboards, terminal strips, cable ducts, insulating boards, wood and plastic materials, metal profiles, parquet elements, ceramic tiles and many other materials, on absorbent and dense surfaces, as well as for sealing of floor and connecting joints in metal, wood, ceramics and plastics. ARDEX CA 20 P can be used indoors and outdoors. It is shrink-free curing with elastic and vibration-resistant adhesive joint. ARDEX CA 20 P is very low in emissions - EC 1 R - according to GEV EMICODE.

Product Highlights:

  • One-component, water- and solvent-free
  • Inside and outside
  • High adhesion
  • Shrink-free curing with elastic and vibration-resistant adhesive joint
  • Very low emission EC 1 PLUS according to GEV EMICODE
Specification
  • Technical specifications

    temperature resistance
    -40.00 ° C - 90.00 ° C

    EMICODE
    EC 1
     
    packing
    Cartridge with 310 ml
    packed to 12 pieces

    storage
    Store dry and cool.
    Store frost-proof.
    Store in dry rooms for approx. 18 months in the original sealed container.

    Raw material base
    Silane-modified polymer

    specific weight
    about 1.45 kg / l

    consumption
    approx. 30 - 40 ml / running meter (depending on the cut of the nozzle)

    consistency
    thixotropic

    Skin time
    about 7 minutes - 10 minutes

    Working temperature
    5.00 ° C to 35.00 ° C

    colour
    White

    Curing speed
    about 3 mm / day

Technical specification
  • Unique ref.ardex-ca-20-p
  • Product familyTile & Stone Installation System
  • Product groupMulti-purpose adhesive and sealant
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Other
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit