Publish your products
ARDEX CD - Concrete Dressing
ARDEX CD - Concrete Dressing
    ARDEX

    ARDEX CD - Concrete Dressing

    ARDEX CD™ is a concrete resurfacing compound modified with high-performance polymers for exceptional bond strength. ARDEX CD can be used over the surface of existing concrete to produce a new wear layer as well as to fill in small surface defects, such as spalls and gouges. Ideal for sidewalks, patios, plazas, courtyards, walkways, driveways, parking garages, pool decks and most vertical concrete surfaces.

    Key Features

    • Resurface worn and spalled concrete to provide a “new concrete” finish
    • Easy to apply
    • Hardens quickly
    • Freeze-thaw resistant
    • Suitable for foot and rubber tire traffic on commercial and residential applications
    • Use for interior and exterior floors and walls

    ARDEX ENDURA

    Specification
    • Installation Mixing Ratio: 5 quarts (4.75 L) of water per one 40 lb. (18 kg) bag; for smaller batches, mix 2.75 parts powder to 1 part water by volume. Approximate Coverage: Up to 120 sq. ft. per bag at 1/16″ (11.1 sq. m at 1.6 mm) Up to 60 sq. ft. per bag at 1/8″ (5.5 sq. m at 3.2 mm) Application methods and the texture of the concrete being coated will affect these rates. Performance Compressive Strength (ASTM C109/mod – Air cure only): 4000 psi (27.6 N/mm2) at 28 days Pot Life: 30 minutes Working Time: Approx. 10-15 minutes Walkable: Approx. 2 hours Install Waterborne Coating: When hard (approx. 2 hours) Cure Time to Receive Traffic: Consult sealer manufacturer Color: Gray VOC: 0 Packaging: 40 lb./ 18 kg net weight bag Storage: Store in a cool, dry area. Do not leave bags exposed to sun. Shelf Life: 1 year, if unopened Warranty: ARDEX L.P. Standard Limited Warranty applies.I32
    Technical specification
    • Unique ref.ARDEX-CD
    • Product familyConcrete Repair
    • Product groupConcrete Dressing
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • CSI MasterFormat 2014 Code09 93 23.53
    • CSI MasterFormat 2014 TitleInterior Finishing
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit