Publish your products
ARDEX FIX- Multi-purpose mortar for the preparation of all types of interior supports
ARDEX FIX- Multi-purpose mortar for the preparation of all types of interior supports
    ARDEX

    ARDEX FIX- Multi-purpose mortar for the preparation of all types of interior supports

    ARDEX FIX- Multi-purpose mortar for the preparation of all types of interior supports
    Specification
    • Mixing ratio: Approx. 1/3 of water per 1 kg. of powder or 1.65 liters of water per 5 kg. of dust. Density: 1 vol. of water: 3 1/2 vol. of powder Approx. 0.86 kg./litre Density of fresh mortar: Approx. 1.4 kg./litre Performance: Approx. 1,15 kg. m2 / mm (very high yield) per m2 and mm. A bag of 5 kg. it is sufficient for the equalization of 4.4 m2 with a thickness of 1 mm. Application time (20 ° C): Approx. 5 minutes Stamping time (20 ° C): Approx. after 1/2 hour Installation time (20 ° C): Approx. 1/2 hour Hardness: Approx. 20 N / mm2 after 1 day Approx. 37 N / mm2 after 7 days Approx. 40 N / mm2 after 28 days Chairs with wheels: Yes. Radiant heating: Yes Packaging: Sacks of 5 kg. in boxes of 4 units Storage: Approx. 12 months in dry places and in its original closed container.
    Technical specification
    • Unique ref.ARDEX-FIX
    • Product familySubfloor Preparation
    • Product groupPatch
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainMortar
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    Czech Republic
    France
    Italy
    Poland
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit