Publish your products
ARDEX K 75 - Completely mixed coarse straightening mass
ARDEX

ARDEX K 75 - Completely mixed coarse straightening mass

ARDEX K 75 is a low-voltage, light-floating coarse mortar for straightening and leveling subfloors before applying floor coverings. Suitable for raw concrete, concrete elements, cement and anhydrite coatings as well as old putty joints and for building drops against drains and the like.
Specification
  • Material consumption: Approx. 1.7 kg of powder per. m² / mm. Processing time: Approx. 30 min. at 20ºC. Pedestrian: After approx. 2 hours at 20 ° C. Coating ready: After approx. 24 hours at 20ºC. Compressive strength (DIN 1164): After 28 days approx. 27 N / mm². Bending tensile strength: After 28 days approx. 7 N / mm².
Technical specification
  • Unique ref.ARDEX-K-75
  • Product familySubfloor Preparation
  • Product groupSelf-Leveling Underlayment Screed
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • UNSPSC nameCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Denmark
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit