Publish your products
ARDEX S 27 - Flexible Rapid Set Tile & Stone Adhesive
ARDEX

ARDEX S 27 - Flexible Rapid Set Tile & Stone Adhesive

ARDEX S 27 is a rapid drying tile adhesive with specific properties for fixing moisture-sensitive natural stone wall and floor tiles.

  • MICROTEC fibre reinforced for improved adhesion, flexibility and slump resistance
  • RAPIDRY Formula minimizes the risk of water staining, curling and warping in moisture sensitive natural stones 
  • Tiles can be trafficked and grouted 2 hours after fixing, regardless of bed thickness 
  • Up to 60 minutes pot life 
  • High yield with up to 6.4m² 
  • Ideal for all tile types including moisture sensitive natural stone 
  • Suitable for internal, dry areas 
  • Suitable for wall and floor applications 
  • Suitable for use with underfloor heating 

Colours Available: Grey & White 

Unit Size Available: 20kg

Specification
  • Weight of fresh mortar : approximately 1.4kg/litre Working time (20°C) : approximately 45-60 minutes Fixing time (20°C) : up to 30 minutes Adjusting time (20°C) : approximately 15 minutes The pot life of the mixed mortar : approximately 45-60 minutes at 20°C. Open Time: approximately 30 minutes Slip Resistance: Slip - less than 0.5mm Tensile Adhesion Strength: Greater than 1 N/mm2
Technical specification
  • Unique ref.Ardex-s-27
  • Product familyTile & Stone Installation System
  • Product groupFlexible Rapid Set Tile & Stone Adhesive
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodePr_20_31_02_89
  • Uniclass 2015 DescriptionTile adhesives
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit