Publish your products
ARDEX ST Natural Stone Silicone
ARDEX

ARDEX ST Natural Stone Silicone

Neutral-curing silicone sealant with fungicidal finish, especially for the elastic grouting of natural stone.

ARDEX ST is a neutral-curing silicone sealant for elastic closing of movement, corner and connection joints indoors and outdoors. Particularly suitable for grouting natural stones made of marble, granite, quartzite, gneiss, Solnhofen slabs, etc., as well as the grouting of natural stones and tiles in swimming pools. ARDEX ST is easy to spray and smooth and has very good adhesive properties. After curing, ARDEX ST is resistant to weathering, UV rays, commercial household cleaners and disinfectants. The joint can be cleaned easily. The fungicidal equipment prevents fungal and mold infestation.

Product Highlights:

  • Elastic closing of movement, corner and connection joints
  • With fungicidal equipment
  • Very good adhesion properties
  • Easy to spray and smooth
  • Particularly suitable for elastic grouting of natural stones
Specification
  • Technical specifications

    temperature resistance
    -40.00 ° C - 150.00 ° C

    packing
    Cartridge with 310 ml
    packed to 20 pieces

    storage
    Store dry and cool.
    Can be stored in dry rooms for approx. 12 months in the original sealed container.

    Raw material base
    Silicone, neutral curing

    consistency
    pasty

    specific weight
    about 1.00 g / cm 3

    Skin time
    approx. 5 min
    after a few hours the skin is very vulnerable

    joint width
    up to 30 mm wall
    up to 15 mm soil

    Working temperature
    5.00 ° C to 40.00 ° C

    Modulus of elasticity 100%
    approx. 0.70 N / mm²
    DIN EN 28339 Procedure A

    Shore A hardness
    about 30.00

    material requirements
    10 x 10 mm joint approx. 3.00 running meters per cartridge
    5 x 5 mm joint approx. 12.00 running meters per cartridge
    With triangular joints, the consumption is reduced to half the amount.

    Curing speed
    about 1 mm / day
    about 6 mm / week

    colour
    White
    silver gray
    stone gray
    anthracite
    Sand beige
    jura beige

Technical specification
  • Unique ref.ardex-st
  • Product familyTile & Stone Installation System
  • Product groupSilicone Sealant
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Oceania Asia
Austria
Australia
Singapore
Czech Republic
New Zealand
Thailand
Denmark
France
Germany
Ireland
Italy
Poland
Russia
Sweden
Switzerland
United Kingdom