Publish your products
ARDEX X 13 High Strength Tile Adhesive
ARDEX

ARDEX X 13 High Strength Tile Adhesive

ARDEX X 13 is a cement-based, polymer modified tile adhesive suitable for fixing a variety of ceramic tiles. With high adhesion strength and C2 TE classification.
Specification
  • Substrates: Cement/sand render, screed and concrete. Location: In interior and exterior situations. Suitable for walls and floors. Coverage: Approximately 2kg per m2 on walls, using a 6 x 6 x 6mm notched trowel and 4kg per m2 on floors using a 10 x 10 x 10mm notched trowel. The coverage will vary depending on substrate condition, tile type and application technique. Packaging: net weight 25kg
Technical specification
  • Unique ref.ARDEX-X-13
  • Product familyTile & Stone Installation System
  • Product groupHigh Strength Tile Adhesive
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inSingapore
  • Manufactured inSingapore
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodeSs_30_42_72
  • Uniclass 2015 DescriptionResilient and textile floor covering systems
  • CSI MasterFormat 2014 Code09 65 19
  • CSI MasterFormat 2014 TitleResilient Tile Flooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
Singapore
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit