Publish your products
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive
    ARDEX

    ARDEX X 77 S™ Ultra Rapid Setting Flexible Wall and Floor Tile Adhesive

    ARDEX X 77 S has been specifically engineered to fit today’s tiles with ease. It also provides additional performance benefits that support modern fixing practices, particularly its rapid setting characteristics.

    Rapid setting characteristics allow floor tiles to be trafficked and grouted after 90 minutes
    Fix any tile size or type without slipping and without the need for battens, with advance slip resistance that achieves double the European Standard
    High yield with up to 5.5m2  coverage per bag at 3mm thick
    Ideal for almost all tile types including non-moisture sensitive natural stone
    Suitable for wall and floor applications
    Suitable for internal and external areas, including swimming pools
    Suitable for use with underfloor heating
    Colours Available: Grey & White

    Unit Size Available: 20kg

    Specification
    • Suitable for External Use or Wet Areas
      Yes, including swimming pools

      Suitable for Use with Under Tile Heating
      Yes

      Bed Thickness
      1-6mm

      Pot Life
      30 minutes

      Open Time
      20 minutes

      Adjustment Time
      15 minutes

      Grout After
      Walls – 60 minutes
      Floors – 90 minutes

      Coverage
      Approximately 5.5m2 at 3mm thick per 20kg bag

    Technical specification
    • Unique ref.ardex-x-77s
    • Product familyTile & Stone Installation System
    • Product groupMICROTEC Fibre Reinforced Tile Adhesives
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameConcrete tiles or flagstones
    • UNSPSC code30131703
    • Uniclass 2015 CodePr_20_29_88
    • Uniclass 2015 DescriptionTile and fabric fasteners
    • CSI MasterFormat 2014 Code09 66 13
    • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Denmark
    France
    Germany
    Italy
    Poland
    Russia
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit