Publish your products
PANDOMO SP-PS - Aqueous polyurethane sealant
ARDEX

PANDOMO SP-PS - Aqueous polyurethane sealant

For the protection and sealing of PANDOMO® floors as well as wall and ceiling surfaces

Silk matt surface finish

Water resistant
Abrasion resistant
Solvent-free
Low odour
Very economical
Range of application
For indoor use. Gives PANDOMO® surfaces an easy to clean surface and improved stain resistance

Specification
  • Mixing ratio: 10 parts of component A (resin) to 1 part of component B (hardener)

    Specific Weight: Component A = approx. 1,0 kg / l
    Component B = approx. 1.2 kg / l

    Consumption: First coat: approx. 80 gr.
    Second layer: approx. 80 gr.

    Operating time: (+20 ° C): approx. 45 minutes

    Application of the following coat on the first: (+20 ° C): after about 2-4 hours

    Readiness for pedestrian loads: (+20 ° C): after about 24 hours

    Fully hardens: (+20 ° C): after about 7 days

    GHS / CLP designations: Component A: none Component B: GHS07 ”Warning“ Signal word: Warning

    Designation according to GGVSEB / ADR: (components A and B) no

    EMICODE: EC1R PLUS - Extremely low emission PLUS

    Note: Actual material consumption depends on the base and accuracy of work.

    Packaging: Component A: 3.0 kg canister Component B: 0.3 kg bottle

    Storage: PANDOMO® SP-PS is stored in dry rooms in closed original packaging at temperatures from +5 ° C to +30 ° C for at least 6 months. The product must be protected from frost, sunlight and heat sources.

Technical specification
  • Unique ref.PANDOMO-SP-PS
  • Product familyFinished Surfaces
  • Product groupTwo Component Polyurethane Sealer
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia
Austria
China
Czech Republic
Singapore
France
Thailand
Germany
Türkiye
Poland
Russia
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit