Publish your products
Maxi Sky 2 Plus
Maxi Sky 2 Plus
    Arjo

    Maxi Sky 2 Plus

    Maxi Sky®2 Plus Using twin lift cassettes mounted on a rotatable trolley, this easy-to-use system enables patients up to 454 kg/1000 lb to be lifted, transferred, turned and repositioned. To simplify for the caregiver, all tasks can be performed with the same spreader bar system. A flexible system for all patients. After a simple switch-over to a single cassette, the ceiling lift system is ready to serve non-bariatric patients as well. In single mode, the system can work as a standard Maxi Sky® 2, utilizing the full range of spreader bars and slings. Maxi Sky® 2 Plus is a cost-efficient solution, as the system can handle a large range of patients. Maximize patient comfort with the single touch of a button. The tilt function system enables you to raise/lower one of the spreader bars and thereby place the patient in a more comfortable position during the transfer. Dual and single mode. One cassette can easily be deactivated and the remaining cassette will function as a normal Maxi Sky® 2 and non-bariatric population can be addressed. One hand control. A single intuitive IPX7 rated hand control is used to operate both ceiling lift devices in harmony. This permits lifting, lowering, sitting and reclining of the patient, along with accessing basic usage data found on the LCD interface. Spreader bar system with link. The linked spreader bar system permits singlehanded manoeuvering and handling of the ceiling lift solution, while enhancing the safety of the patient. Hoist tilting and telescopic link. The tilting of the two cassettes combined with the telescopic link enables the system to easily adapt when placing patien in a reclined position. The intelligence behind the solution. The Maxi Sky® 2 Plus software, and the constant communication between the two ceiling lifts, allows many advantages such as: synchronized speed, switch between dual and single mode, weight shift management. Maxi Sky® 2 Plus trolley. Carrying twin ceiling lifts, the trolley has a 360o unlimited rotation. The manually maneuvered trolley can be moved effortlessly to any given location within the track layout. Quick ConnectTM. The Quick Connect System makes it easy for you to interchange between spreader bars when required.
    Specification
    • Safe Working Load: 454kg (1000lbs)
       LCD screen, Quick connect, Wipeable strap, 2 function or 4 functionWeight, complete (incl. trolley and two ceiling lifts)
       51.6 kg (113.5 lb)
       Weight, spreader bar
       6.6 kg (14.5 lb)
      Lifting capacity
      Dual Mode: 454 kg (1 000 lb), Single Mode: 272 kg (600 lb)

      Strap length 2 300 mm (90.5 in)

      Lifting speed (Dual mode) 4.3 cm/s (1.7 in/s) without load
      3.5 cm/s (1.3 in/s) at 240 kg (528 lb) 
      3.0 cm/s (1.2 in/s) at 400 kg (880 lb) 
      2.8 cm/s (1.1 in/s) at 454 kg (1 000 lb) 
      Charging methods: Enhanced Charging System (ECS) ,  CSTAT Charging station located on the track, Low battery indicator audible, visual LED and battery status on LCD screen 
      Charging indicators blinking green LED and battery scrolling symbol on screen 
      Compatible with ECS track system 
      Maximum stroke (from ceiling) 
      2 300 mm (90.6 in) 
      Horizontal displacement speeds 
      N/A, manually operated 
      Operating force of control  < 5 N 
      Push and pull forces at 454 kg (1 000 lb) Horizontal Movement and Rotation  < 60 N 
      Duty cycle  
      Up/Down Motor: Max 10%, 1 minute continuously Sit/Reclined Motor (single mode): Max 10%, 2 minutes continuously 
      Horizontal axis motor  N/A Vertical axis motor  24 VDC, 62 watts 
      Rating  24 VDC, 15 A max 
      Noise level for either raising or lowering, with our without load  58.2 dBA with no load, 65.3 dBA at 454 kg (1 000 lb) Medical equipment  Type BF protection against electrical shock in accordance with IEC 60601-1 Battery type  12 V, 5 AH, sealed rechargeable valve regulated lead acid battery 
      Battery capacity  Provides up to 120 transfers with a load of 200 kg (440 lb), up to 70 transfers with a load of 400 kg (880 lb) Degree of protection - Hand control  IPX7 
      Degree of protection - Maxi Sky 2 ceiling lift  IP24 
      Lift - Protection class - Shock prevention  Internally powered equipment 
      Battery charger input  100-240 VAC, 50-60 Hz, 57 - 70 VA 
      Battery charger output  28.1 VDC, 1 A max, 28.1 VA 
      Battery charger safety protection  Class 2, double insulated 
      Normal Operation conditions  
      Ambient temperature range: 50 C to 400 C (410 F to 1040 F) 

       Relative humidity range:  0% to 93% 
      Atmospheric pressure range: 700 hPa to 1 060 hPa

    Technical specification
    • Unique ref.Maxi-Sky-2-Plus
    • Product familyCeiling lift
    • Product groupPatient lift
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)509
    • Width (mm)722
    • Depth (mm)450
    Related
    • Material mainSteel
    • Material secondaryABS
    • Designed inSweden
    • Manufactured inCanada
    • Weight Net (Kg)51.6
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit