Publish your products
Rhapsody 23
Arjo

Rhapsody 23

The Arjo Rhapsody® bathing system is a more contemporary keyhole shape.  Rhapsody tub from Arjo is not only height adjustable, but also highly adaptable. Our bathing systems are designed for flexibility and are compatible with a range of transport and lifting aids that cover all resident mobility levels. Depending on your choice of mobile lift, there are three bath lengths to choose from: the shorter bath for more mobile residents/patients, and the longer bath for dependent residents/patients. A complete system enables one carer to safely manage the entire bathing cycle. Bath features can be combined to create systems that suit the specific needs of your facility's patients, for example can therapy options like Hydrosound™, Hydromassage™ and Sound & Vision™ be added.This bath is intended for assisted bathing and showering of adult residents in care facilities or in home care environment. For active and passive residents. Height adjustable key hole shape bath with trigger shower handle, triple scalding protection, head pillow, foot support. Optional integrated disinfection system, Hydromassage, sound and vision, Hydrosound, bath additives dispensing system.
Specification
  • Rhapsody - measurements, volumes and weights Lifting stroke 500 mm (19 5/8") Total length 1970 mm, 2270 mm, 2520 mm (77 5/8", 89 1/2", 99 1/4") Total width 970 mm (38 1/4") Total weight 390 kg, 470 kg, 525 kg (860 lbs, 1036 lbs, 1157 lbs) Water consumption (filled, with resident/patient) 185 L, 260 L, 310 L (49 gal (US), 69 gal (US), 82 gal (US)) Electrical Market Voltage Frequency Power consumption Europe 230/240 V single phase AC 50 Hz 1200 VA USA 120 V single phase AC 60 Hz Max Max 1200 VA Water supply Cold water G3/4" male (customer connection) Warm water G3/4" male (customer connection) Operating dynamic pressure 100-600 kPa (15-87 psi) Rec. dynamic pressure 200-300 kPa (29-43.5 psi) Operating temperatures Max HW 80°C (176°F) Min HW 60°C (140°F) Max CW 20°C (68°F) Min CW 2°C (36°F) Recommended water flow (CW + HW) 25+25 L/min (6.6+6.6 gal (US)/min) Min drain 100 L/min (26.4 gal (US)/min) Key features Control panel with electronic control functions operated by touchpad or push buttons. Electro-hydraulic lifting mechanism. Digital display showing bath water and fill and shower temperatures. Pop-up drain incl. built-in overflow and flexible drain package for wall and floor connection. Options Emergency lowering function Hygienic Hydromassage™ system Automatic Hydromassage disinfection Hydrosound™ Dispensing system for shampoo and bathoil or ArjoSound™ Integrated disinfection cleansing system Extra shower handle Advanced scalding protection Autofill+ with three preset fill levels to choose from Built-in functions for controlling and monitoring the various functions Digital temperature control of filling and showering water Accessories Treatment hose incl. wall attachment Snap-on tray for toiletries Foot support and pillow package Filling time, 300 kPa dynamic pressure 3 min, 4 min 30 sec, 5 min 15 sec
Technical specification
  • Unique ref.Rhapsody-23
  • Product familyBath
  • Product groupBathtubs, chairs and trolleys
  • TypeObject (single object)
  • Date of publishing2019-11-01
  • Edition number1
  • Height (mm)620
  • Width (mm)970
  • Depth (mm)2270
Related
  • Material mainGlass fibre
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inPoland
  • Weight Net (Kg)470
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

4.7 out of 5 stars 4.7 (22)
4.9 out of 5 stars 4.9 (9)
4.7 out of 5 stars 4.7 (13)
4.8 out of 5 stars 4.8 (43)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit