Publish your products
Symbliss Bath
Symbliss Bath
Symbliss Bath
Symbliss Bath
Symbliss Bath
    Arjo

    Symbliss Bath

    Symbliss bath is part of an integrated bathing system for residents across mobility levels. Its unique design enables caregivers to efficiently and safely provide a hygiene solution that promotes healthier outcomes. A wellness break with comfort for body and mind.

    Symbliss bath supports correct working posture and is intuitive to use. The unique Droplet® bath design facilitates access to resident’s upper body. For optimal performance, Symbliss bath is designed to be used with Symbliss bath chair.

    Every part of Symbliss bath has been designed to ensure effective infection prevention, including choice of materials, smooth surfaces and rounded edges. It is designed to ease the process and reduce risk of manual error, by delivering precise dilution of disinfectant at point of use and automatically pre-set required contact time.

    Specification
    • WELLNESS FEATURES

      • Soaking bath, with possibility to achieve deep immersion .
      • Ambient lighting and underwater lights .
      • Integrated SPA music tracks and access to music via Bluetooth® .
      • Hydromassage with 3 stream patterns .
      • Hydrosound with 5 levels of sound intensity .

      SECURE INFECTION CONTROL FEATURES

      • Integrated disinfectant dispensing system delivers precise disinfectant dilution at point of use, automatically pre-set contact time and indicates level of remaining disinfectant. .
      • Automatic hydromassage disinfection .
      • Routine fill, shower and Hydromassage flush to eliminate stagnant water in the pipework .
      • Hot water flush supports facility pipework cleaning .

      AVAILABLE OPTIONS

      • Intergrated Disinfection System .
      • Music & Lighting .
      • Hydrosound .
      • Hydromassage .

      PRODUCT INFORMATION STANDARD

      • Max safe working load, SWL (Patient + Water) 446 kg / 1041 lb
      • Maximum patient weight 272 kg / 600 lb
      • Total weight, excl. packaging 215 kg / 452 lb
      • Total length (external) 2110 mm / 83 5/64 in
      • Total width (external) 900 mm / 35 7/16 in
      • Total length (internal) 1630 mm / 64 3/16 in
      • Total width (internal widest point) 750 mm / 29 1/8 in
      • Min height from tub rim 800 mm / 31 1/2 in
      • Max height from tub rim 1180 mm / 46 7/16 in
      • Water capacity to medium fill level 260 L
      • Water capacity up to overflow 405 L
      • Maximum static water pressure 6 bar - 600 kPa, 87 psi
      • Minimum operating water pressure 1 bar (2.5 bar US/CA) 100 kPa, 14.5 psi
      • Sound level high/low 45 dB(A) (no load, 1 m from source)
      • Sound level Hydromassage 37 dB(A) (low intensity, 1 m from source)
      • IP Class IPX4

      PRODUCT INFORMATION LONG

      • Max safe working load, SWL (Patient + Water) 531 kg / 1214 lb
      • Maximum patient weight 272 kg / 600 lb
      • Total weight, excl. packaging 230 kg / 485 lb
      • Total length (external) 2380 mm / 93 45/64 in
      • Total width (external) 900 mm / 35 7/16 in
      • Total length (internal) 1900 mm / 74 13/16 in
      • Total width (internal widest point) 750 mm / 29 1/8 in
      • Min height from tub rim 800 mm / 31 1/2 in
      • Max height from tub rim 1180 mm / 46 7/16 in
      • Water capacity to medium fill level 315 L
      • Water capacity up to overflow 490 L
      • Maximum static water pressure 6 bar - 600 kPa, 87 psi
      • Minimum operating water pressure 1 bar (2.5 bar US/CA) 100 kPa, 14.5 psi
      • Sound level high/low 45 dB(A) (no load, 1 m from source)
      • Sound level Hydromassage 37 dB(A) (low intensity, 1 m from source)
      • IP Class IPX4

      COMPATIBILITY WITH OTHER DEVICES

      • Bath lifters Symbliss Bath Chair, Alenti
      • Passive floor lifts Maxi Move, Maxi 500
      • Ceiling lifts Maxi Sky 2, Maxi Sky 2 plus, Maxi Sky 600, Maxi Sky 1000
    Technical specification
    • Unique ref.Symbliss_Bath
    • Product familyBath
    • Product groupBathtubs, chairs and trolleys
    • TypeObject (single object)
    • Date of publishing2025-06-16
    • Edition number1
    • Height (mm)800
    • Width (mm)900
    • Depth (mm)2110
    Related
    • Material mainGlass fibre
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)215
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.7 out of 5 stars 4.7 (22)
    4.9 out of 5 stars 4.9 (9)
    4.7 out of 5 stars 4.7 (13)
    4.8 out of 5 stars 4.8 (43)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit