Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/fb95cef8-3cde-4638-b46d-b87d0370d921
Home
Categories
Sanitary
Showers
MARKWIK 21+ COMFORT SQ PM DTCH SP
Unavailable in United States
Armitage Shanks
Follow
MARKWIK 21+ COMFORT SQ PM DTCH SP
MARKWIK 21+ COMFORT SQ | chrome finish, panel mounted with detachable spout, cool body, thermal disinfection, sequential operation with pressure balance technology, Bioguard
Download
Specification
Specification
MARKWIK 21+ COMFORT SQ | chrome finish, panel mounted with detachable spout, cool body, thermal disinfection, sequential operation with pressure balance technology, Bioguard
Technical specification
Technical specification
Unique ref.
A7909
Product family
MARKWIK 21
Product group
Bath taps
Type
Object (single object)
Date of publishing
2024-03-06
Edition number
1
Height (mm)
190
Width (mm)
260
Depth (mm)
206
Links
Links
Product url
https://www.idealspec.co.uk/catalogue/bluebook/showers_c230.html
Installation instructions
https://www.idealspec.co.uk/catalogue/bluebook/showers_c230.html
Product certification
https://www.idealspec.co.uk/contact-us.html
Technical description
https://www.idealspec.co.uk/catalogue/bluebook/showers_c230.html
Related
Related
Material main
Brass
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_06
Uniclass 2015 Description
Bathing fittings
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
United Kingdom
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download