Publish your products
EDIT ASSIST BASIN 60X55 WHITE NTH

EDIT ASSIST BASIN 60X55 WHITE NTH

Edit Assist 60cm Accessible basin no tapholes
Specification
  • 60cm Accessible washbasin without tapholes
Technical specification
  • Unique ref.S0823
  • Product familyEdit Assist
  • Product groupWashbasin
  • TypeObject (single object)
  • Date of publishing2020-02-17
  • Edition number1
  • Height (mm)180
  • Width (mm)550
  • Depth (mm)600
Related
  • Material mainCeramics
  • Weight Net (Kg)14
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96_96
  • Uniclass 2015 DescriptionWall-hung wash basins
  • CSI MasterFormat 2014 Code33 44 13.13
  • CSI MasterFormat 2014 TitleCatchbasins
  • OmniClass Number23-39 29 13 21 19
  • OmniClass TitleSurface Water Retention Basins

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit