Publish your products
Contour 21 Splash 40cm Schools basin with overflow - two tapholes

Contour 21 Splash 40cm Schools basin with overflow - two tapholes

Contour 21 splash 40 cm schools basin with overflow - two tapholes
Specification
  • 40 cm schools basin with overflow - two tapholes
Technical specification
  • Unique ref.S2636
  • Product familySanitary
  • Product groupWall hung hand rinse basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)160
  • Width (mm)402
  • Depth (mm)328
Related
  • Material mainVitreous china
  • Weight Net (Kg)9.7
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_95
  • Uniclass 2015 DescriptionWall-hung hand rinse basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit