Publish your products
ARMORTEX® APR-1818 Package Receivers
Armortex
Archived

ARMORTEX® APR-1818 Package Receivers

Two standard models are available “SPR” and “APR”  both models have prime painted 12ga Steel body with Interlocking device allowing only one door at a time to be opened. “SPR” model has Interior door is prime painted and exterior door stainless steel with outside door release from interior. Locking paddle latch on interior door and pull handle on exterior door with automatic exterior door closer. Prime painted mounting flange on exterior is welded with the interior flange adjustable to accommodate various wall thickness. “APR” model Interior door is prime painted and exterior door stainless steel  with  paddle latch on both interior and exterior door and automatic exterior door closer. Prime painted mounting flange on exterior is welded with the interior flange adjustable to accommodate various wall thickness. 
Technical specification
  • Unique ref.armortex-015
  • Product familySecurity and Vault Equipment and Furnishings
  • Product groupARMORTEX®; Package Receivers
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
  • Height (inches)18
  • Width (inches)18
  • Depth (inches)18
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit