Unique ref.: | Tartan_Placid_Pewter |
---|---|
Brand: | Artaic |
Product family: | |
Product group: | |
Width (mm): | 1 |
Height (mm): | 1 |
Depth (mm): | 1 |
Date of publishing: | 2012-04-21 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.artaic.com/tactile-textile-mosaic-collection/ |
---|---|
Installation instructions: | http://www.artaic.com/mosaic-collection/tactile-textile/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/artaic/product/tartan_placid_pewter
Material main: | Ceramics |
---|---|
Material secondary: | Porcelain |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Kg): | 1 |
BIMobject Category: | Building Materials - Tiles |
---|---|
IFC classification: | Wall |
UNSPSC name: | Power Generation and Distribution Machinery and Accessories |
UNSPSC code: | 26 |
BIMobject®