Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
artek/products/c2f8ccee-a493-4e93-bb44-5cdffb794f05
Home
Categories
Furniture
Armchairs
ARMCHAIR 400
Available in United States
Artek
Follow
ARMCHAIR 400
Designer: Alvar Aalto Year: 1936 Armrests, natural lacquered birch or lacquered black Seat with zig-zag springs, polyurethane foam and polyester wadding Back with polyurethane foam and polyester wadding Upholstered with fabric or leather
Download
Technical specification
Technical specification
Unique ref.
400
Product family
Furniture
Product group
Chair
Type
Object (single object)
Date of publishing
2012-05-04
Edition number
1
Height (mm)
650
Width (mm)
770
Depth (mm)
770
Links
Links
Product url
http://www.artek.fi/products/armchairs/29
Technical description
http://www.artek.fi/inc/download.php?file=e1f81030ad5afb81eab40e172992e8c1.pdf&filename=400.pdf
Related
Related
Material main
Wood
Material secondary
Fabric
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12_26
Uniclass 2015 Description
Easy chairs
CSI MasterFormat 2014 Code
12 52 19
CSI MasterFormat 2014 Title
Upholstered Seating
OmniClass Number
23-21 23 13
OmniClass Title
Residential Seating
CSI UniFormat II Code
E20
CSI UniFormat II Title
FURNISHINGS
Similar products
Fritz Hansen
Fri™ JH5 Lounge Chair
4.5
(
144
)
Download
Ethnicraft
Barrow lounge chair - Copper fabric - 81x79x71 cm
Download
COR Sitzmöbel
Kagu Easy Chair
Download
BRDR. Krüger
HB Lounge chair
Download
COR Sitzmöbel
Elm Easy Chair
4.9
(
9
)
Download
COR Sitzmöbel
Mell Easy Chair
4.8
(
21
)
Download