Publish your products
Fig. AF777 - Swivel Attachment
Archived

Fig. AF777 - Swivel Attachment

Hanger Service: Swivel hanger designed to support horizontal piping from angled structures. Listed for installation at angles between 0 and 90 degrees.
Restraint Service: May be installed as a branch line restraint per the requirements of NFPA 13. The AF777 may be installed directly to the structure or to the Fig. AF779.
Approvals: cULus Listed (UL 203 and UL 203a – 3/8" only). Complies with the hanging and restraint requirements listed in NFPA 13.
Installation:
  • Install mounting bolt into structure or structural attachment and tighten hex nut until the yoke (U-Shaped Bracket) is tight against the structure or attachment.
  • Thread the hanger rod or restraint rod into the hex union until it bottoms. Back rod off a maximum of one turn to allow the hex union to swivel freely.
  • Adjust angle as necessary.
  • If the AF777 is exposed to vibration from the piping system or the structure, jam nuts may be installed on the mounting bolt and the threaded rod.
  • Fire Protection applications shall also be installed per NFPA 13 requirements.
Features: Full 90 degree rotation allows for installation at any angle.
Ordering: Specify figure number, finish, size, and description.
Technical specification
  • Unique ref.fig-af777-swivel-attachment
  • Product familySupport Systems
  • Product groupSeismic Bracing > Seismic Restraints
  • TypeObject (single object)
  • Date of publishing2022-06-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit