Publish your products
Ceiling extractor hood CCT1252WGC
Ceiling extractor hood CCT1252WGC
Ceiling extractor hood CCT1252WGC
Ceiling extractor hood CCT1252WGC
Ceiling extractor hood CCT1252WGC
    ASKO

    Ceiling extractor hood CCT1252WGC

    A stylish ceiling hood in soft white glass for integration in the ceiling. It is fitted with a quiet and durable brushless motor, dishwasher proof stainless steel filters and a generous air extraction capacity on 716 m³/h. It has a hidden filter area which contributes to a nice overall impression. The light is dimmable to create perfect working light or cosy dimmed light. Clean air function for improved indoor air quality.

    Specification
    • Annual energy consumption

      • 36.3 kWh

      Power consumption

      • 126 W

      Voltage (V)

      • 220-240V

      Frequency

      • 50Hz, 60Hz

      Height

      • 204 mm

      Width

      • 1164mm​

      Depth

      • 504mm​

      Net weight

      • 20.7 kg
    Technical specification
    • Unique ref.ceiling-extractor-hood
    • Product familyKitchen
    • Product groupAppliences
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inNetherlands
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden