Publish your products
ASSA ABLOY DS6060VC Van Cushion Shelters

ASSA ABLOY DS6060VC Van Cushion Shelters

Van cushion shelters are developed to work specifically for parcel distribution centers, where vans reverse up to the loading bay with their back doors open. They help facilitate an efficient, uninterrupted flow during loading and unloading and reduce the risk of damage to your loading bay and delivery fleet as vans can back up safely to the loading bay.

Once a van is docked, cushion shelters create a tight seal between the open back doors of the van and the loading bay entrance, enhancing your facility’s security and indoor environment.

Specification
  • Features

    • Sizes – nominal height: 2450 mm, 2550 mm
    • Sizes – nominal width: 2000, 2100 mm
    • Foam density: 18 kr/m3
    • Curtain colour: black
    • Signs on bottom cushion: yellow/black warning tape, warning sign "do not step on"
    • Signs on top cushion: yellow/black warning tape
    • Black plate: waterproof wooden plate, 19 mm thick
    • Roof frame: aluminum profiles, galvanizes steel profiles
    • Fabric cushions and roof: one layer high quality polyester
    • Thickness: 0,5 mm
    • Weight: Approx. 680 g/m2
    • Fabric roof top curtain: double layer high quality polyester
    • Thickness: 3,0 mm
    • Weight: Approx. 3400 g/m2
    • Flammability all curtains: DIN 75200
Technical specification
  • Unique ref.aa_6060_vc
  • Product familyDocking
  • Product groupShelters
  • TypeObject (single object)
  • Date of publishing2025-09-23
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe