We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY VL3116 vertical lifting fabric door

Unique ref.: cra-vl-3116
Brand: ASSA ABLOY Entrance Systems
Product family: Industrial door, hangar door
Product group: Vertical lifting fabric door
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (2)
Vertical lifting fabric door designed for industrial environments where doors are exposed to moisture, dust, very high or low temperatures or where the door opening is large.
The unique design and structure offers durability, tightness, energy efficiency, operational reliability and minimum maintenance and are well proven in marine environments.
Every door is individually designed to meet your application requirements.

Door leaf
• Door leaf made out of two layers of very strong vinyl-coated polyester fabric, separated by aluminium intermediate sections.
• Intermediate section which gives strength to the door leaf and which creates a buffer between the inside and outside fabric walls.
• Wind load is transferred to the vertical guide rails by the horizontal aluminium sections of the door leaf.
• The door leaf is available in 9 standard colours.
• Door leaf thickness: 160 mm.
• Aluminium guide rails.

Bottom section
• The bottom section, made of steel and aluminium, is connected to the lifting belt via the safety arresters.
• The bottom section contains an optical safety edge and a rubber seal on the bottom edge that creates a seal between the door and the floor.
• Optical safety edge.

Safety arresters and wind lock in stainless steel
• Safety arresters stop the door if the lifting belt becomes slack or, in an unlikely event, would break.
• Wind lock system locks the door when the door is closed.

Surface treatment
• Steel components corrosion treatment: category 3 according to ISO 12944.2. Higher class on request. Aluminium, plastic, stainless steel, zinc electroplated steel (~10u). Fixing elements are mainly hot dip galvanized (FZV). Door leaf screws protected with Geomet.



Standard door features
• Door range:
MIN: 6000mm x (no MIN. height) MAX: 14000 x 16000 mm
• Normal operating speed of 0.2 - 0.3 m/sec
• Temperature range: -35 °C to +70 °C
• Compliance with all operational and safety instructions in EU Directives and the standards of the European Standardisation Committee (CEN)
• Wind load (EN 12424) Class 2-5, 0.45-1.6 kPa, depending on size
• Water resistance (EN 12425) Class 3, 0.11 kPa (for a closed door)
• Air permeability (EN 12426) Class 2, 12 m3/(m2h)

• Thermal transmittance (EN
12428)

Depending on door size. Specific data on request.

• Sound reduction (ISO 717) 15 dB Rw
• Operating system: Electrical operator

Dimensions:
x mm (WxH)

Options:
Door leaf
 Standard: Polyester, 1100 dtex with plasticised PVC coating
 Option: Arctic fabric. For environmental temperatures down to -54°C
 Option: Heat resistant fabric with silicone rubber coating
 Option: Heat resistant fabric with aluminium coating
 Option: Heat resistant fabric with aluminium polyurethane coating
 Option: Sound reduction fabric
 Option: Security fabric

Vision panels
 Width 800 mm, height between the intermediate profiles (depending on door size)
 Width 1300 mm, height between the intermediate profiles (depending on door size)

Fabric color
 Beige (RAL 1001)
 Red (RAL 3001)
 Blue (RAL 5005)
 Green (RAL 6009)
 Grey (RAL 7004)
 Anthracite (RAL 7016)
 White (RAL 9016)
 White aluminium (RAL 9006)
 Translucent white



Header box
 Gear motor on inside of the building
 Gear motor on outside of the building
 Gear motor in the door opening
 Insulated
 Stainless steel cladding and motor casing
 Self-supporting header box

Operator
• Control system PLC-based
• Protection class, control cabinet IP65
• Protection class, limit switches IP67
• Protection class, motor brake IP55
• Protection class, push buttons IP65
• 3/phase 400V 50H power supply
• Control voltage 24DC
• Fusing: 20 A
• Heat and cold resistance: -35 °C to +70 °C
• Motor ratings: 2.8 - 5.0 kW

Options
 Free contacts: 6 for control of user functions
 Radio remote control
 “Open" (during closing process) if open button is used - door immediately stops and opens completely)
 Pull switch for OPEN / CLOSE
 External push-button, key switch
 “One-button function” - opens or closes door, depending on actual status (e.g. radio, pull switch)
 Additional safety (e.g. photo cell, radar)
 Photo cell
 Reduced opening height
 Radar
 Magnetic loop
 Warning lights
 Traffic lights
 Interlocking door function

Other supplementary equipment
 Control cabinet in stainless steel
 Heating element in the control cabinet
 Emergency power switch with separate steel casing
 Clamp strip covers in the same colors as the fabric
 Side jambs (if posts for installing the guide rails are not available)
 Side jambs in stainless steel
 Wind deflectors (in combination with jambs)


Material main: Fabric
Material secondary: Aluminium
Designed in:
Manufactured in:

BIMobject Category: Doors - Industrial Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®