Publish your products
Sliding Door ASSA ABLOY SL500 EXR SW Hurricane
Sliding Door ASSA ABLOY SL500 EXR SW Hurricane
Sliding Door ASSA ABLOY SL500 EXR SW Hurricane
Sliding Door ASSA ABLOY SL500 EXR SW Hurricane
Sliding Door ASSA ABLOY SL500 EXR SW Hurricane

    Sliding Door ASSA ABLOY SL500 EXR SW Hurricane

    The ASSA ABLOY SL500 EXR-SW Express Door is a hurricane rated door package designed for use in quick serve operations. The door remains closed and electronically locked when not in use. An automatic window feature is achieved through your choice of activation. When the lock is unlatched, the express swing doors can swing to 180 degrees and latch to allow for convenient pass through of goods.

    With State of Florida approval, a Level D impact rating, and 80 psf, it’s the perfect combination of strength and convenience for hurricane windborne zones.

    Specification
    • Complies with ANSI/BHMA A156.38 Standard for Low Energy Power Operated Sliding and Folding Doors.

      UL 325 and FPA #30356 listed.

      Trained Traffic Only. Not for public use.

      Non panic configuration.

      Functions as pass through window with express swing doors closed, employee pass through with express swing doors open.

      Swing half-panel express doors with common door hardware.

      Easy-to-clean – no lubrication required.

      Stainless steel express window sill.

      Continuous hinge for express door half panels.

      No visible external locks.

      This product is covered by US Patents US11,448,003 and US11,713,616.

    Technical specification
    • Unique ref.sliding-door-sl500-exr-sw-hurricane
    • Product familyAutomatic Sliding Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)104
    • Width (inches)120
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)300
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • ETIM CodeEC001521
    • ETIM NameDoor sliding contact
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 13 73
    • CSI MasterFormat 2014 TitleSliding Metal Doors
    • OmniClass Number23-17 19 11 13
    • OmniClass TitleSliding Door Gear

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States