Publish your products
Emergency Exit Door Solution
Emergency Exit Door Solution
    Archived

    Emergency Exit Door Solution

    4.8 out of 5 stars4.8(51 reviews)
    The ASSA ABLOY Belgium solution for f.e. steel emergency exit doors with surface mounted multipoint locking panic device. Panic exit devices guarantee easy escape at any time in an emergency situation and can be used in public areas and places where a panic situation could rapidly develop into a crisis.

    This solution can be used for external, internal and also fire doors.
    • Panic exit device (multipoint), PUSH, by Vachette, Standard : EN1125
    • Door Closer, Cam-Motion®, by ASSA ABLOY, Standard : EN1154, DDA/CEN PR 15894, EN 15804 (EPD-ASA-20130275-IBC1-EN)
    Typical markets: commercial, education, healthcare, Leisure, shopping mall, offices, public, restaurants, retail and residential

    For more information, please contact us: http://www.assaabloy.be/en/local/be/specification-and-bim/the-solutions-team-specification/
    Technical specification
    • Unique ref.E-S-1-Push-BE10
    • Product familyExterior Door Solutions
    • Product groupSingle-steel-panic
    • TypeAssembly (multiple objects)
    • Date of publishing2021-12-09
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPlastic
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit