Publish your products
FRE Composites - Above Ground - Standard Wall (SW) - ID SW Conduit Body LR
Atkore

FRE Composites - Above Ground - Standard Wall (SW) - ID SW Conduit Body LR

4.0 out of 5 stars4.0(5 reviews)

FRE Composites Above Ground Fiberglass Conduit system consists of conduits, fittings, conduit bodies and adaptors. It is designed to provide power, telecommunications and transit utilities as well as commercial and industrial markets with a reliable, easily installed carrier for exposed applications. UL Listed and CSA Certified, this system is designed for use above ground as described in the National Electrical Code (NEC) for non-hazardous locations and Canadian Electrical Code (CEC) Part 1. FRE® Above Ground Conduit system is a better, safer, more economical, and longerlasting than PVC, Coated Steel and Rigid Galvanized Steel conduit.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specification
  • ADVANTAGES

    • Best corrosion protection of any conduit material
    • Nonmetallic. Will not rust or corrode
    • Fire resistant and non-toxic
    • Non-conductive, assuring a safe system
    • Thermal expansion rate is similar to RMC
    • Simple push-fit assembly (TriSealTM one piece injection moulded gasket) – no threading of joints required
    • Low coefficient of friction. Smooth inner wall results in longer cable pulls with no burn-through
    • A much more economical installation compared to PVC coated steel and RMC
    • Lightweight: A 19.68 ft. (6 m) section of 4" (102 mm) conduit weighs less than15 lbs. (7 kg.)

    FEATURES

    • Suitable for indoor use (non-hazardous locations)
    • Available in 3/4" (19 mm) through 8" (203 mm) diameters
    • Complete line of elbows, fittings and conduit bodies
    • Field bendable with hot box
    • Special colors available upon request
    • UL2515/CSA C22.2 No.2515

    ENGINEERING

    • Chemical Inertness. Impervious to a wide spectrum of chemicals and fuels
    • Contains no chlorine, halogen or other toxic materials
    • Temperature range from -40°F to +230°F (-40°C to +110°C)
Technical specification
  • Unique ref.FRE-Composites-Above-Ground-SW-ID-Conduit-Body-LR
  • Product familyFRE Composites
  • Product groupAbove Ground SW IPS Fiberglass Conduit System
  • TypeObject (single object)
  • Date of publishing2022-03-09
  • Edition number1
Related
  • Material mainFiberglass
Classification
  • BIMobject CategoryElectrical - Distribution
  • Uniclass 2015 CodePr_65_70_11_20
  • Uniclass 2015 DescriptionConduit fittings
  • CSI MasterFormat 2014 Code26 05 33.13
  • CSI MasterFormat 2014 TitleConduit for Electrical Systems
  • OmniClass Number23-35 33 17
  • OmniClass TitleElectrical Conduits

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit