Publish your products
Unistrut - 1-5⁄8” Framing System – Channel - P5500 T
Atkore
Archived

Unistrut - 1-5⁄8” Framing System – Channel - P5500 T

12 Gauge Slotted Strut Channel P5500T (back-to-back slotted) has slots on the back side for use with 1/2" threaded rod and fasteners. The slots are an advantage during installation, eliminating the need for field drilling traditional slotted channel while retaining the adjustability of traditional slotted channel. This slotted option is popular because it’s adjustable and accommodates large diameter threaded rod yet has modest load capacity loss versus the solid version. It has 85% of the capacity of the solid version of the profile.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Technical specification
  • Unique ref.P5500_T_Unistrut_1-5-8_Framing_System-Channel
  • Product familyUnistrut
  • Product group1-⅝" Metal Framing
  • TypeObject (single object)
  • Date of publishing2022-02-11
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationStructural Member
  • Uniclass 2015 CodeSs_20_10_75
  • Uniclass 2015 DescriptionStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitleStructural Metal Framing
  • OmniClass Number23-13 35 00
  • OmniClass TitleFraming Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit