Publish your products
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
Flush Mount Speakers
    AtlasIED

    Flush Mount Speakers

    Strategically Hidden Speaker incorporates a radically different waveguide design than any other ceiling speaker. The unique design allows for wide audio coverage while the driver remains hidden in the ceiling behind the 3" protruding Adaptive Dispersion Lens.

    The following options are available for download:

    Strategically Hidden Subwoofer.  SHS-LF

    Strategically Hidden Speaker with 32-watt 70/100V Transformer and Enclosure.  SHS-6T2

    Multi-function Strategically Hidden Speaker (White) - Ceiling-Only Configuration - Contractors Pack of 24.  SHS-3T2-W

    Package of 2 Strategically Hidden Speakers for Hard Deck Ceilings.  SHS-3T2-HD

    SHS-3T2 Tile Bridge.  SHS-3T2-B

    8" Dual Cone In-Ceiling Speaker with 25V/70V 5-Watt Transformer and 62-8 Baffle.  SD72W

    8" Coaxial In-Ceiling Loudspeaker with 70.7V 8-Watt Transformer and 62-8 Baffle.  GD87W

    8" Tuned Ported In-Ceiling Subwoofer with 60-Watt 70V/100V Transformer.  FAPSUB-1

    6" Coaxial In-Ceiling Speaker with 60-Watt 70/100V Transformer and Ported Enclosure.  FAP6260T

    8" Coaxial In-Ceiling Speaker with 60-Watt 70/100V Transformer and Ported Enclosure.  FAP82T

    6" Coaxial In-Ceiling Speaker with 32-Watt 70/100V Transformer, Ported Enclosure, and UL2043 Certification.  FAP62T-UL2043

    Dog Leg for FAP42T/FAP62T.  FAP62T

    6" Coaxial In-Ceiling Speaker with 32-Watt 70/100V Transformer, Ported Enclosure, and UL2043 Certification.  FAP62T-UL2043

    4" Shallow Mount Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer.  FAP42TC

    4" Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer, Ported Enclosure, and UL2043 Certification.  FAP42T-UL2043

    4" Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure.  FAP42T-B

    4" Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure.  FAP42T

    4" In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure.  FAP40T-B

    4" In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure.  FAP40T

    8" Compression Driver Coaxial In-Ceiling Speaker with 60-Watt 70/100V Transformer and Ported Enclosure.  FAP8CXT

    2' x 2' Drop Tile Speaker Package.  DT22

    1' x 2' Drop Tile Speaker Package with Perforation Below Speaker Only.  DT21

    6" x 2' Drop Tile Speaker Package.  DT6

    FC series

    Specification
    • Strategically Hidden Subwoofer. SHS-LF

      Strategically Hidden Speaker with 32-watt 70/100V Transformer and Enclosure. SHS-6T2

      Multi-function Strategically Hidden Speaker (White) - Ceiling-Only Configuration - Contractors Pack of 24. SHS-3T2-W

      Package of 2 Strategically Hidden Speakers for Hard Deck Ceilings. SHS-3T2-HD

      SHS-3T2 Tile Bridge. SHS-3T2-B

      8" Dual Cone In-Ceiling Speaker with 25V/70V 5-Watt Transformer and 62-8 Baffle. SD72W

      8" Coaxial In-Ceiling Loudspeaker with 70.7V 8-Watt Transformer and 62-8 Baffle. GD87W

      8" Tuned Ported In-Ceiling Subwoofer with 60-Watt 70V/100V Transformer. FAPSUB-1

      6" Coaxial In-Ceiling Speaker with 60-Watt 70/100V Transformer and Ported Enclosure. FAP6260T

      8" Coaxial In-Ceiling Speaker with 60-Watt 70/100V Transformer and Ported Enclosure. FAP82T

      6" Coaxial In-Ceiling Speaker with 32-Watt 70/100V Transformer, Ported Enclosure, and UL2043 Certification. FAP62T-UL2043

      Dog Leg for FAP42T/FAP62T. FAP62T

      6" Coaxial In-Ceiling Speaker with 32-Watt 70/100V Transformer, Ported Enclosure, and UL2043 Certification. FAP62T-UL2043

      4" Shallow Mount Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer. FAP42TC

      4" Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer, Ported Enclosure, and UL2043 Certification. FAP42T-UL2043

      4" Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure. FAP42T-B

      4" Coaxial In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure. FAP42T

      4" In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure. FAP40T-B

      4" In-Ceiling Speaker with 16-Watt 70/100V Transformer and Ported Enclosure. FAP40T

      8" Compression Driver Coaxial In-Ceiling Speaker with 60-Watt 70/100V Transformer and Ported Enclosure. FAP8CXT

      2' x 2' Drop Tile Speaker Package. DT22

      1' x 2' Drop Tile Speaker Package with Perforation Below Speaker Only. DT21

      6" x 2' Drop Tile Speaker Package. DT6

      FC series

    Technical specification
    • Unique ref.flush-mount-speakers
    • Product familySpeaker
    • Product groupFlush Mount Speaker
    • TypeObject (single object)
    • Date of publishing2025-07-01
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States