Publish your products
Elite™ Freestanding Glass Partition System
Elite™ Freestanding Glass Partition System
Elite™ Freestanding Glass Partition System
Elite™ Freestanding Glass Partition System
Elite™ Freestanding Glass Partition System
Elite™ Freestanding Glass Partition System

    Elite™ Freestanding Glass Partition System

    The Elite™ Free Standing Partition System offers the utmost versatility in creating and customizing rooms. The system stands independently in combination with stainless steel components and toughened glass panels. The need for head fixing is not required in most applications, single point wall and floor fixings are all that are needed.

    The system accommodates tempered, laminated, low-iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. The fittings may be of a brushed finish, standard RAL color or a custom RAL color.

    Specification
      • Maximum Glazing Panel Width:60″
      • Maximum Glazing Panel Height:Full height up to 9′-0″ (higher can be achieved please contact)
      • Glazing Available: 1/2″, 9/16″, 5/8, 3/4″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Brushed Stainless, Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
    Technical specification
    • Unique ref.avanti-elite-freestanding-glass-partition-system
    • Product familyPartition Systems
    • Product groupFreestanding
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit