Publish your products
Palermo 9144 - Avonite Surfaces® Acrylic Solid Surface
Palermo 9144 - Avonite Surfaces® Acrylic Solid Surface
    Archived

    Palermo 9144 - Avonite Surfaces® Acrylic Solid Surface

    Avonite Surfaces®
    The Avonite Surfaces® Acrylic Solid Surface portfolio includes a variety of designs and colors to fit every project. It can be used in vertical or horizontal applications, can be applied in straight or curved lines, and is thermoformable into a myriad of shapes.

    Avonite Surfaces® sets the NEW STANDARD in the INDUSTRY by offering a WIDE range of acrylic solid surface sheets, in the WIDEST range of available standard widths and thicknesses. Ultimate flexibility for our Customers!

    Our manufacturing process allows our customers to order the perfect size for their project. RIGHT SIZE™, the MTS programs and our CUSTOM program simply eliminate waste, cut costs, and saves hours, upon hours, in fabrication and installation time. Avonite Surfaces® offers widths up to 60 in., lengths up to 204 in. and thickness offered from 3 mm up to 19 mm.


    Avonite Surfaces® Acrylic Solid Surface Features & Benefits:

    • Broad palette of colors, patterns and designs
    • Thermoformable for curved and custom applications
    • Non-porous surface
    • Easy to clean
    • Stain resistant
    • NSF Certified Food Zone Safe
    • Bacteria- and chemical-resistant
    • Repairable surface
    • Inconspicuous seams
    • Veined patterns available
    • From whites and beiges to bold colors, from solid to large chip-filled, from monochromatic to multi-colored, the only limit is your imagination!

    Also see our STUDIO Collection®, a brand of Aristech Surfaces, products are aesthetically pleasing and statement-making design resins to visually inspire.  STUDIO Collection® offers translucent, luminous colors for architectural and design applications.

    9144

    Technical specification
    • Unique ref.Avonite-Palermo
    • Product familyAvonite Surfaces
    • Product groupAcrylic Solid Surface
    • TypeObject (single object)
    • Date of publishing2018-06-28
    • Edition number1
    • Height (inches)144
    • Width (inches)30
    • Depth (inches)0.5
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)130
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • IFC classificationMaterial
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodePr_25_71_63_81
    • Uniclass 2015 DescriptionSolid surface resin-based sheets
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit