Publish your products
AXOR Starck thermostatic module f-set chr.
AXOR Starck thermostatic module f-set chr.
    AXOR

    AXOR Starck thermostatic module f-set chr.

    AXOR ShowerSolutions Thermostatic module 360/120 for concealed installation square for 3 functions
    Specification
    • Surfaces:

      - 10751000 Chrome

      - 10751140 Brushed Bronze

      - 10751250 Brushed Gold Optic

      - 10751300 Polished Red Gold

      - 10751310 Brushed Red Gold

      - 10751330 Polished Black Chrome

      - 10751340 Brushed Black Chrome

      - 10751800 Stainless Steel Optic

      - 10751820 Brushed Nickel

      - 10751950 Brushed Brass

      - 10751990 Polished Gold Optic

      Specification:

      • 3 functions

      • simultaneous use of several outlets

      • thermostat cartridge

      • safety lock at 40 °C

      • temperature limitation adjustable

      • non-return valve

      • connection type: basic set

      • connection dimension: DN20

      • min. operating pressure: 1,5 bar

      • max. operating pressure: 10 bar

    Technical specification
    • Unique ref.10751000
    • Product familyAXOR ShowerSolutions
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)360
    • Width (mm)120
    • Depth (mm)87
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City