Surfaces:
- 11020000 Chrome
- 11020140 Brushed Bronze
- 11020250 Brushed Gold Optic
- 11020300 Polished Red Gold
- 11020310 Brushed Red Gold
- 11020800 Stainless Steel Optic
- 11020820 Brushed Nickel
- 11020950 Brushed Brass
- 11020990 Polished Gold Optic
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 130
• projection: 139 mm
• spout height: 132 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• pop-up waste set G 1¼
• connection type: G ⅜ connections
• connection dimension: DN15