Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
axor/products/0f60031a-4922-4447-a453-462ffaaabec7
Home
Categories
Sanitary
Showers
AXOR ShowerComposition Overhead shower module 110/220 1jet 2.5 GPM
Available in United States
AXOR
Follow
AXOR ShowerComposition Overhead shower module 110/220 1jet 2.5 GPM
AXOR ShowerComposition Overhead shower module 110/220 1jet 2.5 GPM
Download
Specification
Specification
Surfaces: - 12592001 Chrome - 12592251 Brushed Gold Optic - 12592341 Brushed Black Chrome - 12592671 Matt Black - 12592821 Brushed Nickel Specification: • shower head size: 110 x 220 mm • spray type: PowderRain • maximum flow rate at 3 bar: 9,5 l/min • installation: wall • mounting type: concealed • connection type: basic set • suitable for continous flow water heaters
Technical specification
Technical specification
Unique ref.
12592USA
Product family
Overhead showers
Product group
AXOR ShowerComposition
Type
Object (single object)
Date of publishing
2023-07-19
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--12592001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3.5
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
North America
Canada
United States
Similar products
AXOR
29243XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for mixed water with shower holder and shower hose 1.25 m
Download
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
5
)
Download
AXOR
29241XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for cold water with shower holder and hose 1.25 m
Download
AXOR
42530XXX AXOR Flush Plate Flush plate for Geberit Sigma
Download