Surfaces:
- 16515000 Chrome
- 16515140 Brushed Bronze
- 16515250 Brushed Gold Optic
- 16515300 Polished Red Gold
- 16515310 Brushed Red Gold
- 16515330 Polished Black Chrome
- 16515340 Brushed Black Chrome
- 16515800 Stainless Steel Optic
- 16515820 Brushed Nickel
- 16515950 Brushed Brass
- 16515990 Polished Gold Optic
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 100
• projection: 142 mm
• spout height: 98 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• pop-up waste set G 1¼
• connection type: G ⅜ connections
• connection dimension: DN15