Surfaces:
- 16517000 Chrome
- 16517140 Brushed Bronze
- 16517250 Brushed Gold Optic
- 16517300 Polished Red Gold
- 16517310 Brushed Red Gold
- 16517330 Polished Black Chrome
- 16517340 Brushed Black Chrome
- 16517800 Stainless Steel Optic
- 16517820 Brushed Nickel
- 16517950 Brushed Brass
- 16517990 Polished Gold Optic
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 210
• projection: 175 mm
• spout height: 209 mm
• swivel range 120°
• spray type: laminar spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• pop-up waste set G 1¼
• connection type: G ⅜ connections
• connection dimension: DN15