Publish your products
AXOR Montreux Fixfit Stop lever chrome
AXOR Montreux Fixfit Stop lever chrome
    AXOR

    AXOR Montreux Fixfit Stop lever chrome

    AXOR Montreux Wall outlet stop with non return valve, shut-off valve and lever handle
    Specification
    • Surfaces: - 16883000 Chrome - 16883020 Polished Chrome - 16883130 Polished Bronze - 16883140 Brushed Bronze - 16883250 Brushed Gold Optic - 16883260 Brushed Chrome - 16883300 Polished Red Gold - 16883310 Brushed Red Gold - 16883330 Polished Black Chrome - 16883340 Brushed Black Chrome - 16883800 Stainless Steel Optic - 16883820 Brushed Nickel - 16883830 Polished Nickel - 16883930 Polished Brass - 16883950 Brushed Brass - 16883990 Polished Gold Optic Specification: • connection type: DN15 • hose connection DN15 • with non-return valve
    Technical specification
    • Unique ref.16883000
    • Product familyAXOR Montreux
    • Product groupShut-off valves
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)124
    • Width (mm)60
    • Depth (mm)114
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)740
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011344
    • ETIM NameShut-off valve for sanitary devices
    • UNSPSC nameValve parts or accessories
    • UNSPSC code40141616
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code33 12 16
    • CSI MasterFormat 2014 TitleWater Utility Distribution Valves
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City