Publish your products
AXOR ShowerSolutions Shower arm 390 mm
AXOR ShowerSolutions Shower arm 390 mm
    AXOR

    AXOR ShowerSolutions Shower arm 390 mm

    AXOR ShowerSolutions Shower arm 390 mm
    Specification
    • Surfaces: - 26431007 Chrome - 26431677 Matt Black - 26431347 Brushed Black Chrome - 26431997 Polished Gold Optic Specification: • length: 390 mm • installation type: exposed installation • material: brass • connection type: G ½
    Technical specification
    • Unique ref.26431CHN
    • Product familyAXOR ShowerSolutions
    • Product groupShower arms
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)91
    • Width (mm)91
    • Depth (mm)406
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China