Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
axor/products/2bb22105-34f4-4eca-be4c-1990fe0feebc
Home
Categories
Sanitary
Showers
AXOR Starck Overhead shower 240 1jet 1.75 GPM PowderRain
Available in United States
AXOR
Follow
AXOR Starck Overhead shower 240 1jet 1.75 GPM PowderRain
AXOR Starck Overhead shower 240 1jet 1.75 GPM PowderRain
Download
Specification
Specification
Surfaces: - 28614251 Brushed Gold Optic - 28614341 Brushed Black Chrome - 28614001 Chrome - 28614821 Brushed Nickel Specification: • shower head size: 240 mm • spray type: PowderRain • ball-joint: overhead shower angle adjustable • material spray disc: metal • fully finished matching spray face • maximum flow rate at 3 bar: 6,6 l/min • installation: ceiling or wall • connection thread NPT ½ • suitable for continous flow water heaters
Technical specification
Technical specification
Unique ref.
28614USA
Product family
AXOR Starck
Product group
Overhead showers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Height (mm)
3
Width (mm)
10
Depth (mm)
10
Links
Links
Product url
https://www.axor-design.com/articledetail--28614251
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
1.8
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
ETIM Code
EC011383
ETIM Name
Shower head
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
29243XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for mixed water with shower holder and shower hose 1.25 m
Download
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
5
)
Download
AXOR
29241XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for cold water with shower holder and hose 1.25 m
Download
AXOR
42530XXX AXOR Flush Plate Flush plate for Geberit Sigma
Download