Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
axor/products/7f3b4434-4bf2-4e49-9f8c-b31c2ca93ad8
Home
Categories
Kitchen
Taps & Mixers
AXOR Citterio M 2-H Kitch.Mixer chr.USA
Available in United States
AXOR
Follow
AXOR Citterio M 2-H Kitch.Mixer chr.USA
AXOR Citterio M 2-hole single lever kitchen mixer 220 2jet with pull-out spray
Download
Specification
Specification
Surfaces: - 34822251 Brushed Gold Optic - 34822341 Brushed Black Chrome - 34822831 Polished Nickel - 34822001 Chrome - 34822801 Stainless Steel Optic Specification: • swivel range 150° • flexible position of faucet controls, 2 tap holes with Ø 35 mm required • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter • MagFit magnetic shower support • quick connect hose • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
Technical specification
Technical specification
Unique ref.
34822001
Product family
AXOR Citterio M
Product group
Kitchen mixers
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
404
Width (mm)
160
Depth (mm)
264
Links
Links
Product url
https://www.axor-design.com/articledetail--34822251
Technical description
https://www.axor-design.com/en-us/articledetail--34822001.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR kitchen mixer Starck Semi-Pro chr.USA
Download
AXOR
AXOR Uno Soap- /lotion dispenser
Download
AXOR
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
Download
AXOR
AXOR Citterio Single lever kitchen mixer 250 with pull-out spray 1.75 GPM
Download
AXOR
AXOR Citterio Semi-Pro KM chrome USA
Download
AXOR
AXOR Citterio KM w/pullout chr.USA
Download