Unique ref.: | 35278000 |
---|---|
Brand: | AXOR |
Product family: | AXOR ShowerSolutions |
Product group: | Overhead showers |
Width (mm): | 466 |
Height (mm): | 156 |
Depth (mm): | 591 |
Date of publishing: | 2017-05-08 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.axor-design.com/de-de/articledetail--35278000.html |
---|---|
Installation instructions: | https://www.axor-design.com/de-de/articledetail--35278000.html |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.axor-design.com/de-de/articledetail--35278000.html |
Instruction video: | |
GTIN code: | 4059625003626 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/axor/product/35278000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 10.01 |
BIMobject Category: | Sanitary - Showers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Showers |
UNSPSC code: | 30181503 |
Uniclass 1.4 Code: | L721 |
Uniclass 1.4 Description: | Sanitary equipment |
Uniclass 2.0 Code: | PR-35-06-81 |
Uniclass 2.0 Description: | Shower Heads |
Uniclass 2015 Code: | Pr_40_20_87_76 |
Uniclass 2015 Description: | Shower heads |
NBS Reference Code: | 35-06-81 |
NBS Reference Description: | Shower Heads |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
OmniClass Number: | 23-31 17 00 |
OmniClass Title: | Showers |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Value |
---|---|
Colour | chrome |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 6/1/2017 12:00:00 AM |
Description | AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, square escutcheon |
Name | AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, square escutcheon 35278000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 6/1/2017 12:00:00 AM |
Description | AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, square escutcheon |
Features | " - shower head size: 460 x 270 mm - shower arm length: 460 mm - spray pattern: Rain - flow rate Rain 18 l/min at 3 bar - operating pressure: min. 1.5 bar/max. 6 bar - fully chrome-plated spray face - spray face: metal - spray disc removeable for cleaning - overhead shower for cleaning removable - installation type: wall - connection thread 1/2 inch" |
Manufacturer | AXOR |
Model Number | 35278000 |
Model Reference | 35278000 |
Name | AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, square escutcheon 35278000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
All BIM objects are real products from real manufacturers confirmed and approved